Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
VM300/460H - MECH. INTERLOCK#VM300/460H
Bill of material
ABB - 1SFN035100R1000 + VM300/460H Mechanical Interlock Unit
Product ID
1SFN035100R1000
Extended Product Type
VM300/460H
Invoice Description
VM300/460H Mechanical Interlock Unit
Description
MECH. INTERLOCK#VM300/460H
Long Description
Interlock unit for mechanical interlocking of two horizontal mounted a.c. or d.c. operated contactors of same or different rating according to cataog table
International product number
7320500222096
Product number of the Manufacturer
1SFN035100R1000
Auxiliary contacts, extendable
false
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Type
VM300/460H
Procurement
Last updateOct 18, 2023, 7:37 PM
Part number1SFN035100R1000
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/6628395e-6720-4007-a5ca-24768b558610
Currency:
$
£
¥
CN¥
Todas as informações sem garantia
Última atualização: Oct 18, 2023, 7:37 PM
Preview - Generation
Visualização
3D
2D

Classificações
CNS
Object Properties:
Order Number: 1SFN035100R1000
Description long: Interlock unit for mechanical interlocking of two horizontal mounted a.c. or d.c. operated contactors of same or different rating according to cataog table
Description short: MECH. INTERLOCK#VM300/460H
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85389099
ETIM 8.0
Mechanic interlock for switch:
Auxiliary contacts, extendable: false
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0