Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
VM19 - Mechanical interlock for equal size AF116-AF370
Bill of material
ABB - 1SFN030300R1000 + VM19 Mechanical Interlock Unit
Product ID
1SFN030300R1000
Extended Product Type
VM19
Invoice Description
VM19 Mechanical Interlock Unit
Description
Mechanical interlock for equal size AF116-AF370
Long Description
Mechanical interlock for use with contactors AF116…AF370. For interlocking two contactors of equal frame size
International product number
7320500492574
Product number of the Manufacturer
1SFN030300R1000
Auxiliary contacts, extendable
false
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Type
VM19
Procurement
Last updateOct 18, 2023, 7:37 PM
Part number1SFN030300R1000
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/56eadc97-a233-441d-92e3-85b191857dcb
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: Oct 18, 2023, 7:37 PM
Preview - Generation
Podgląd
3D
2D

Klasyfikacje
CNS
Object Properties:
Order Number: 1SFN030300R1000
Description long: Mechanical interlock for use with contactors AF116…AF370. For interlocking two contactors of equal frame size
Description short: VM19 Mechanical Interlock Unit
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85389099
ETIM 8.0
Mechanic interlock for switch:
Auxiliary contacts, extendable: false
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0