Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TEF4 - Electronic Timer - Front Mounted
Bill of material
ABB - 1SBN020114R1000 + TEF4-OFF Frontal Electronic Timer
Product ID
Extended Product Type
Invoice Description
Description
Screw Terminals AF(C) Accessory
Long Description
International product number
Product number of the Manufacturer
Switching function
Setting time
0.1 - 100 s
Number of contacts as normally open contact
1
Number of contacts as normally closed contact
1
Number of contacts as change-over contact
0
Operating principle
Electronic
Customs tariff number
85389091
Type
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:37 PM
Part number1SBN020114R1000
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/6e1b9757-e8fa-4f29-87b6-91b05fb79f5f
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:37 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85389091
Description long: TEF4-OFF is a frontal electronic timer used to realize the timing function and allow a compact solution in the cabinet compared to separate timers. TEF4 electronic timers are front-mounted and locked on AF, AFC contactors or NF, NFC contactor relays. A mechanical indicator allows to show the state of the contactor. TEF4 electronic timers are supplied by a direct plug-in parallel connection to the coil terminals A1 - A2 of the contactor or contactor relay. A varistor is integrated on the timer to offer a built-in protection against surges in the contactor coil. The TEF4 is available for a wide control voltage range 24...240 V AC/DC. TEF4 allow time-delayed functions up to 100 s in 3 distinct time ranges, independently of the control system. The time delay ranges are selected by a switch and the time delay can be adjusted by means of a rotary switch. The timing function of TEF4-OFF is activated by opening the device on which the timer is mounted. The OFF-delay version operates without additional control supply.
Description short: TEF4-OFF Frontal Electronic Timer
GTIN-Code: 3471523130654
Order Number: 1SBN020114R1000
Product website: Link to product detail page
ETIM 8.0
Timer block:
Switching function: Time-delay dropped out
Operating principle: Electronic
Setting time: 0.1 - 100 s
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Number of contacts as change-over contact: 0