Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TAE75 - 3 or 4-pole Contactors - DC Operated
Bill of material
ABB - 1SBL419060R6200 + TAE75-30-00RT 77-143V DC Contactor
Product ID
Extended Product Type
Invoice Description
Descritpion
Screw Terminals
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SBL419060R6200
Description long: TAE75 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC / 1000 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The TAE..RT contactors are the Ring Tongue terminal version of the TAE... range. The TAE... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, front and side-mounted add-on auxiliary contact blocks - Control circuit: DC operated with standard double-winding DC coils (with add-on factory-mounted lagging contact for insertion of the"holding" winding). TAE... contactors offer a large coil voltage range - Accessories: a wide range of accessories is available.
Description short: TAE75-30-00RT 77-143V DC Contactor
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
Power contactor, AC switching:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V
cadenas_class
: