Catalog navigation
CAD model selection
Selectable products: 76
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
R600 - Interface Relays and Optocouplers
Bill of material
ABB - 1SNA645006R0000 + RB121G-48-60VUC Interface relay R600 1c/o,A1-A2=48-60VAC/DC,5-250VAC/10mA-6A
Product Id
Extended Product Type
Invoice Description
Description
Contact Material
ETIM 6
Interface Relay Type
Maximum Switching Volage
V
Number of LEDs
Number of Contacts CO
Number of Contacts Nc
Number of COntacts NO
Output
Output Signal
Power Loss
Watt
Product Net Weight
kg
Rated Control Supply Voltage
Rated Operational Current
A
Standards
Terminal Type
UNSPSC
Product number of the Manufacturer
Deeplink product page
Link to product detail page
Type
Long Description
International product number
Type of electric connection
Type of end plate
Input voltage
V
With detachable clamps
Type of partition
Type of voltage (input voltage)
Nominal current
A
Colour
Output voltage
V
Rated control supply voltage Us at AC 50HZ
V
Type of output voltage
Rated control supply voltage Us at AC 60HZ
V
Thickness
mm
Rated operation current Ie
A
Rated control supply voltage Us at DC
V
Snap in
Type of digital output
Inflammability class of insulation material according to with UL94
Voltage type for actuating
Drive, polarization
Drive, switching attitude
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
With forced-guided contacts
Type of switch contact
Complete with socket
With LED indication
Material of contact surface
Material contact
Degree of protection (IP)
Width
mm
Height
mm
Depth
mm
Customs tariff number
Procurement
Last updateOct 18, 2023, 7:46 PM
Part number1SNA645006R0000
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/17544844-ec1f-4604-9865-aeb4ca8f893a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:46 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SNA645006R0000
Description long: The RB121G-48-60VUC is a boxed interface relay with screw terminals, which can be seemlessly snap-on mounted onto a DIN Rail. The relay is soldered into device housing, ensuring a high resistance against vibration.This relay operates with a 48-60 V AC/DC rated control supply voltage and has a 1 c/o (SPDT) output with gold-plated contacts rated at 250 V / 6 A. This 6mm wide boxed interface relay may be used for electrical isolation, amplification and signal matching and enables the switching of high currents on a small footprint. It has an integrated LED, which provides the visual indication of the energization of the relay coil and UL 94-V0 certified device housing, improving safety by providing high levels flame retardation. Jumper bars are available as accessories.
Description short: RB121G-48-60VUC Interface relay R600
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
Endplate and partition plate for terminal block:
Colour:
Inflammability class of insulation material according to with UL94:
Snap in:
Type of end plate:
Type of partition:
Switching relay:
Nominal current: 6 A
Width: 6 mm
Height: 67.5 mm
Depth: 70 mm
With detachable clamps: false
Drive, polarization: Polarized
Drive, switching attitude: Mono stable
With forced-guided contacts: false
Type of switch contact: Single contact
Complete with socket: true
Type of electric connection: Screw connection
Rated control supply voltage Us at AC 50HZ: 48, 60 V
Rated control supply voltage Us at AC 60HZ: 48, 60 V
Rated control supply voltage Us at DC: 48, 48 V
Material of contact surface: Other
Degree of protection (IP): IP20
With LED indication: true
Material contact: Other
Voltage type for actuating: AC/DC
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 1
Optocoupler:
Rated operation current Ie: A
Type of voltage (input voltage):
Type of digital output:
Input voltage: V
Output voltage: V
With LED indication: true
Type of output voltage: