Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MP0 - Surge suppressors for contactor coil
Bill of material
ABB - 1SAL100545R9906 + MP0AAE2 Surge Suppressor R/C 72-240V 50/60Hz
Product Id
Extended Product Type
Invoice Description
Type
Description
Surge suppressors for contactor coil
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Function
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
With LED indication
false
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:39 PM
Part number1SAL100545R9906
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/528f3ca9-e274-4830-9f24-88f084991982
货币:
$
£
¥
CN¥
所有信息没有保证。
上次更新:{0}
Preview - Generation
预览
3D
2D

分类
CNS
Object Properties:
Order Number: 1SAL100545R9906
Description long: The MP0AAE2 is a surge suppressor for contactor coils. Designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies for a rated control circuit voltage between 72 ... 240 V. The surge suppressor is simply plugged onto the front of all MC1, MC2 and MCR AC operated variants.
Description short: MP0AAE2 Surge Suppressor
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85389099
ETIM 8.0
Surge protection module:
Function: RC-element
Rated control supply voltage Us at AC 50HZ: 72, 240 V
Rated control supply voltage Us at AC 60HZ: 72, 240 V
Rated control supply voltage Us at DC: -, - V
With LED indication: false
Voltage type for actuating: AC