Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MCRC - Mini Contactor Relay (DC)
Bill of material
ABB - 1SAH220408R9900 + MCRC022ATWD Mini Contactor Relay 2NO+2NC 24VDC +/-30%
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
V
Voltage type for actuating
DC
Rated operation current Ie, 400 V
4 A
Connection type auxiliary circuit
Mounting method
DIN rail
Interface
false
Number of auxiliary contacts as normally closed contact
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact, delayed switching
0
Number of auxiliary contacts as normally open contact, leading
0
Number of auxiliary contacts as change-over contact
0
With LED indication
false
Suitable for manual operation
false
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SAH220408R9900
Description long: The MCRC022ATWD mini contactor relay is a dimension optimized 4 pole contactor relay with screw terminals. This device is a great solution when high performances are needed but the space is limited. Mini contactors are used in residential buldings, commercial buildings and industrial applications for switching of control signals up to 6 A / 240 V (AC-15). The product is equipped with an extended operating limits coil and it's suitable for wall or rail mounting.
Description short: MCRC022ATWD Mini Contactor Relay
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85365080
ETIM 8.0
Contactor relay:
Mounting method: DIN rail
Interface: false
Number of auxiliary contacts as normally open contact: 2
Number of auxiliary contacts as normally closed contact: 2
Rated operation current Ie, 400 V: 4 A
Suitable for manual operation: false
Number of auxiliary contacts as change-over contact: 0
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: 24 - 24 V
With LED indication: false
Connection type auxiliary circuit: Screw connection
Number of auxiliary contacts as normally closed contact, delayed switching: 0
Number of auxiliary contacts as normally open contact, leading: 0
Voltage type for actuating: DC