Catalog navigation
Seleção de modelos em CAD
Available products: 16
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MAxN4 - Auxilary contact block front mounting 4 pol
Bill of material
ABB - 1SAL100987R9906 + MARN404AT Auxiliary Contact 4NC screw terminal, front mounted
Product Id
Extended Product Type
Invoice Description
Type
Description
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Number of contacts as change-over contact
0
Number of contacts as normally open contact
Number of contacts as normally closed contact
Number of fault-signal switches
0
Rated operation current Ie at AC-15, 230 V
6 A
Type of electric connection
Model
Top mounting
Mounting method
Front fastening
Lamp holder
None
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:39 PM
Part number1SAL100987R9906
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/bbbb2229-5acd-4b67-be65-7b7e8c5da281
Currency:
$
£
¥
CN¥
Todas as informações sem garantia
Última atualização: Oct 18, 2023, 7:39 PM
Preview - Generation
Visualização
3D
2D

Classificações
CNS
Object Properties:
Order Number: 1SAL100987R9906
Description long: The MARN404AT is an auxiliary contact for front mounting with 4NC contacts and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
Description short: MARN404AT Auxiliary Contact 4NC
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85365080
ETIM 8.0
Auxiliary contact block:
Mounting method: Front fastening
Model: Top mounting
Lamp holder: None
Rated operation current Ie at AC-15, 230 V: 6 A
Type of electric connection: Screw connection
Number of fault-signal switches: 0
Number of contacts as normally closed contact: 4
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 0