Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MAxL - Auxilary contact block side mounting
Bill of material
ABB - 1SAL100519R9906 + MARL110ATS Auxiliary Contact 1NO screw terminal, side mounted
Product Id
Extended Product Type
Invoice Description
Type
Description
Accessorie
Short Description
Long Description
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Number of contacts as change-over contact
Number of contacts as normally open contact
Number of contacts as normally closed contact
Number of fault-signal switches
Rated operation current Ie at AC-15, 230 V
A
Type of electric connection
Model
Mounting method
Lamp holder
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:38 PM
Part number1SAL100519R9906
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/88b1ba43-7e4b-4e82-ba25-88c9c0f128a6
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:38 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SAL100519R9906
Description long: The MARL110ATS is an auxiliary contact for side mounting with 1NO contact and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
Description short: MARL110ATS Auxiliary Contact 1NO
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85365080
ETIM 8.0
Auxiliary contact block:
Mounting method: Side mounting
Model: Top mounting
Lamp holder: None
Rated operation current Ie at AC-15, 230 V: 6 A
Type of electric connection: Screw connection
Number of fault-signal switches: 0
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 1
Number of contacts as change-over contact: 0