Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LT52-40 - Terminal shrouds
Bill of material
ABB - 1SBN123402R1000 + LT52-40 Terminal Shroud
Product ID
1SBN123402R1000
Extended Product Type
LT52-40
Invoice Description
LT52-40 Terminal Shroud
Description
Screw Terminals AF(C) Accessory
Long Description
LT52-40 a terminal shroud designed to protect the main terminals of an AF40...52, against accidental direct contact and to provide a comprehensive IP 20 degree of protection. Designed for rigid cables or flexible cables with insulated ferrules including a stripping length ≥ 18 mm. • Safety and protection: make your installation safe, using a compact IP20 protection on the main terminals of a 4-pole AF contactor • Easy to install: save time thanks to a compact design and a fast clipping on each top and bottom parts of the contactors.
International product number
3471523131200
Product number of the Manufacturer
1SBN123402R1000
Type of accessory/spare part
Cover
Accessory
true
Spare part
false
Customs tariff number
39211200
Type
LT52-40
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:37 PM
Part number1SBN123402R1000
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/34a18c87-5f0c-419d-a11c-b1e1fa86e308
Currency:
$
£
¥
CN¥
Wszystkie informacje bez gwarancji
Ostatnia aktualizacja: Oct 18, 2023, 7:37 PM
Preview - Generation
Podgląd
3D
2D

Klasyfikacje
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 39211200
Description long: LT52-40 a terminal shroud designed to protect the main terminals of an AF40...52, against accidental direct contact and to provide a comprehensive IP 20 degree of protection. Designed for rigid cables or flexible cables with insulated ferrules including a stripping length ≥ 18 mm. • Safety and protection: make your installation safe, using a compact IP20 protection on the main terminals of a 4-pole AF contactor • Easy to install: save time thanks to a compact design and a fast clipping on each top and bottom parts of the contactors.
Description short: LT52-40 Terminal Shroud
GTIN-Code: 3471523131200
Order Number: 1SBN123402R1000
Product website: Link to product detail page
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Cover
Accessory: true
Spare part: false