Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LF38-4 - Connecting Strip
Bill of material
ABB - 1SBN072305R1000 + LF38-4 Connecting Strip
Product ID
1SBN072305R1000
Extended Product Type
LF38-4
Invoice Description
LF38-4 Connecting Strip
Description
Screw Terminals AF(C) Accessory
Long Description
Parallel and series connection of 3-pole contactors: • To obtain a star point (3 parallel-connected poles) • To connect poles in parallel and thus increase the AC load passing through the flow path made up of the parallel-connected poles: LP, LY, LH, LF, LG. The relevant cable cross-sectional area may limit the maximum permissible current. Consult information in table below • To connect poles in series and thus increase the DC voltage controlled by the poles: LP, LY (only LY16-4 and LY38-4 secable strips).
International product number
3471523130906
Product number of the Manufacturer
1SBN072305R1000
Type of accessory/spare part
Connecting bridge
Accessory
true
Spare part
false
Customs tariff number
85369010
Type
LF38-4
Deeplink product page
Link to product detail page
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85369010
Description long: Parallel and series connection of 3-pole contactors: • To obtain a star point (3 parallel-connected poles) • To connect poles in parallel and thus increase the AC load passing through the flow path made up of the parallel-connected poles: LP, LY, LH, LF, LG. The relevant cable cross-sectional area may limit the maximum permissible current. Consult information in table below • To connect poles in series and thus increase the DC voltage controlled by the poles: LP, LY (only LY16-4 and LY38-4 secable strips).
Description short: LF38-4 Connecting Strip
GTIN-Code: 3471523130906
Order Number: 1SBN072305R1000
Product website: Link to product detail page
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Connecting bridge
Accessory: true
Spare part: false