Catalog navigation
CAD model selection
Selectable products: 59
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
K6 - Mini Contactor Relay (AC)
Bill of material
ABB - GJH1211001R8315 + K6-31Z-85 Mini Contactor Relay 380-415V 40-450Hz
Product ID
Extended Product Type
Invoice Description
Description
Mini Contactor Relay (AC)
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
Rated operation current Ie, 400 V
A
Connection type auxiliary circuit
Mounting method
Interface
Number of auxiliary contacts as normally closed contact
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact, delayed switching
Number of auxiliary contacts as normally open contact, leading
Number of auxiliary contacts as change-over contact
With LED indication
Suitable for manual operation
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
Procurement
Last updateOct 18, 2023, 7:52 PM
Part numberGJH1211001R8315
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/5831fd02-59c4-48b3-a01d-080c5d8f7f8d
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:52 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: GJH1211001R8315
Description long: The K6-31Z mini contactor relay is a compact 4 pole contactor relay with screw terminals. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors relays are used in residential buldings, commercial buildings and industrial applications for switching of control signals up to 3 A / 400 V (AC-15). Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.
Description short: K6-31Z-85 Mini Contactor Relay
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85365080
ETIM 8.0
Contactor relay:
Mounting method: DIN rail
Interface: false
Number of auxiliary contacts as normally open contact: 3
Number of auxiliary contacts as normally closed contact: 1
Rated operation current Ie, 400 V: 3 A
Suitable for manual operation: false
Number of auxiliary contacts as change-over contact: 0
Rated control supply voltage Us at AC 50HZ: 380 - 415 V
Rated control supply voltage Us at AC 60HZ: 380 - 415 V
Rated control supply voltage Us at DC: - - - V
With LED indication: false
Connection type auxiliary circuit: Screw connection
Number of auxiliary contacts as normally closed contact, delayed switching: 0
Number of auxiliary contacts as normally open contact, leading: 0
Voltage type for actuating: AC