Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
DRASL16 - Enclosed D.O.L starter
Bill of material
ABB - 1SBK124335R8100 + DRASL16-81S 24VDC ENCLOSED DOL STARTER
Product Id
1SBK124335R8100
Extended Product Type
DRASL16-81S
Invoice Description
DRASL16-81S 24VDC ENCLOSED DOL STARTER
Type
DRASL16
Description
Screw terminals
Short Description
DRASL16-81S 24VDC Enclosed Direct-On-Line starter
Long Description
Enclosed D.O.L. starter with AS contactors
International product number
3471522144119
Product number of the Manufacturer
1SBK124335R8100
Manufacturer Name
ABB
Number of command positions
2
Construction type housing
Surface mounting housing
Material housing
Plastic
Diameter openings
20 mm
Degree of protection (IP)
IP65
Width
92 mm
Height
171.5 mm
Depth
131.5 mm
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SBK124335R8100
Description long: Enclosed D.O.L. starter with AS contactors
Description short: DRASL16-81S 24VDC Enclosed Direct-On-Line starter
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
Enclosure for control circuit devices:
Width: 92 mm
Height: 171.5 mm
Depth: 131.5 mm
Diameter openings: 20 mm
Number of command positions: 2
Material housing: Plastic
Construction type housing: Surface mounting housing
Degree of protection (IP): IP65