Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
DRAS16 - Enclosed D.O.L starter
Bill of material
ABB - 1SBK124135R2500 + DRAS16-25N 220V50/60Hz Direct-on-line enclosed starter
Product Id
Extended Product Type
Invoice Description
Type
DRAS16
Description
Screw terminals
Short Description
Long Description
Enclosed D.O.L. starter with AS contactors
International product number
Product number of the Manufacturer
Manufacturer Name
ABB
Number of command positions
Construction type housing
Material housing
Diameter openings
mm
Degree of protection (IP)
Width
mm
Height
mm
Depth
mm
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SBK124135R2500
Description long: Enclosed D.O.L. starter with AS contactors
Description short: DRAS16-25N 220V50/60Hz Direct-on-line enclosed starter
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
Enclosure for control circuit devices:
Width: 92 mm
Height: 171.5 mm
Depth: 131.5 mm
Diameter openings: 20 mm
Number of command positions: 2
Material housing: Plastic
Construction type housing: Surface mounting housing
Degree of protection (IP): IP65