Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
DB19EF - Single Mounting Kit
Bill of material
ABB - 1SAX101910R1001 + DB19EF Single Mounting Kit for EF19
Product ID
1SAX101910R1001
Extended Product Type
DB19EF
Invoice Description
DB19EF Single Mounting Kit for EF19
Description
Single Mounting Kit
Long Description
The DB19EF single mounting kit allows the installation of EF19 electronic overload relays without a contactor on a DIN rail or mounting plate.
International product number
4013614483950
Product number of the Manufacturer
1SAX101910R1001
Type of accessory/spare part
Mounting set
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Type
DB19EF
Procurement
Last updateOct 18, 2023, 7:37 PM
Part number1SAX101910R1001
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/a5878da1-63e6-490e-a82c-de4c33f95f6d
Валюта:
$
£
¥
CN¥
Вся информация без гарантии
Последнее обновление: Oct 18, 2023, 7:37 PM
Preview - Generation
Предпросмотр
3D
2D

Классификации
CNS
Object Properties:
Order Number: 1SAX101910R1001
Description long: The DB19EF single mounting kit allows the installation of EF19 electronic overload relays without a contactor on a DIN rail or mounting plate.
Description short: DB19EF Single Mounting Kit for EF19
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85389099
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Mounting set