Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CR-S - Pluggable Interface Relays and Optocouplers
Bill of material
ABB - 1SVR405501R4020 + CR-S048VDC1RG Pluggable interface relay 1c/o, A1-A2=48VDC, Output=6A/250VAC
Product ID
Extended Product Type
Invoice Description
Long Description
International product number
Product number of the Manufacturer
Type of accessory/spare part
Type of electric connection
Accessory
Mounting method
Spare part
Nominal current
A
With detachable clamps
Rated control supply voltage Us at AC 50HZ
V
Function extension possible
Rated control supply voltage Us at AC 60HZ
V
Number of pins
Rated control supply voltage Us at DC
V
Voltage type for actuating
Drive, polarization
Drive, switching attitude
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
With forced-guided contacts
Type of switch contact
Complete with socket
With LED indication
Material of contact surface
Material contact
Degree of protection (IP)
Width
mm
Height
mm
Depth
mm
Customs tariff number
Deeplink product page
Link to product detail page
Type
Procurement
Last updateOct 18, 2023, 7:46 PM
Part number1SVR405501R4020
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/798ad0fe-c242-4b0b-b1ae-0b9c20d8a810
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:46 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SVR405501R4020
Description long: The CR-S048VDC1RG is a slim pluggable interface relay, with gold-plated output contacts, which is suitable for direct mounting on a printed circuit board or use in conjunction with ABB's sockets. Plugged into a socket, the combination of relay and socket may be seemlessly snap-on mounted onto a DIN Rail. This relay operates with a 48 V DC rated control supply voltage and has a 1 c/o (SPDT) output with contacts rated at 250 V / 6 A.This slim pluggable interface relays may be used for electrical isolation, amplification and signal matching. Its gold-plated contacts ensure contact reliability particularly necessary in applications where small currents and loads are to be switched. The CR-S relays are 6.2 mm wide and therefore allow for the switching of high currents on a small footprint. Moreover, CR-S relays are UL 94-V0 certified, improving safety by providing high levels flame retardation. Screw and spring sockets, jumper bars and markers are available as accessories.
Description short: CR-S048VDC1RG Pluggable interface relay
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
Switching relay:
Nominal current: 6 A
Width: 5 mm
Height: 15 mm
Depth: 28 mm
With detachable clamps: false
Drive, polarization: Polarized
Drive, switching attitude: Mono stable
With forced-guided contacts: false
Type of switch contact: Single contact
Complete with socket: false
Type of electric connection: Plug-in connection
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: 48 - 48 V
Material of contact surface: Other
Degree of protection (IP): IP20
With LED indication: false
Material contact: Other
Voltage type for actuating: DC
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 1
Relay socket:
Mounting method:
Width: 5 mm
Height: 15 mm
Depth: 28 mm
With detachable clamps: false
Function extension possible:
Type of electric connection: Plug-in connection
Number of pins:
Accessories/spare parts for switching relay:
Type of accessory/spare part:
Accessory:
Spare part: