Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-SRx - Single Phase Monitors
Bill of material
ABB - 1SVR730840R0500 + CM-SRS.22S Current monitoring relay 2c/o,B-C=0.3-15A RMS, 24-240VAC/DC
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Type of electric connection
With detachable clamps
false
Single-phase under current possible
true
Three-phase under current possible
false
Single-phase over current possible
true
Three-phase over current possible
false
Single-phase hysteresis possible
true
Three-phase hysteresis possible
false
Contains function DC-voltage under current
true
Contains function DC-voltage over current
true
Function DC-current hysteresis
true
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Current measuring range
A
Min. adjustable delay-on energization time
s
Max. permitted delay-on energization time
s
Min. adjustable off-delay time
s
Max. permitted off-delay time
s
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
External current transformer
false
Width
22.5 mm
Height
85.6 mm
Depth
103.7 mm
Customs tariff number
85364900
Type
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:40 PM
Part number1SVR730840R0500
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/ec180db3-accd-4fdf-86da-1fd1fc6b2ca4
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:40 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85364900
Description long: The CM-SRS.22S is a single-functional current monitoring relay from the CM single-phase monitors range. This monitoring relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It provides a RMS measuring principle for DC and AC currents with 3 measuring ranges: 0.3-1.5 A, 1-5 A and 3-15 A and works according to the open-circuit principle. The CM-SRS.22S is configurable for over- or undercurrent monitoring. The hysteresis is adjustable within a range of 3 to 30 % of the threshold value and the tripping delay is adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
Description short: CM-SRS.22S Current monitoring relay
GTIN-Code: 4016779852258
Order Number: 1SVR730840R0500
Product website: Link to product detail page
ETIM 8.0
Current monitoring relay:
Width: 22.5 mm
Height: 85.6 mm
Depth: 103.7 mm
Current measuring range: 0.3 - 15 A
External current transformer: false
With detachable clamps: false
Single-phase hysteresis possible: true
Three-phase hysteresis possible: false
Single-phase under current possible: true
Three-phase under current possible: false
Single-phase over current possible: true
Three-phase over current possible: false
Contains function DC-voltage under current: true
Contains function DC-voltage over current: true
Function DC-current hysteresis: true
Type of electric connection: Screw connection
Rated control supply voltage Us at AC 50HZ: 24 - 240 V
Rated control supply voltage Us at AC 60HZ: 24 - 240 V
Rated control supply voltage Us at DC: 24 - 240 V
Max. permitted delay-on energization time: 0 s
Min. adjustable delay-on energization time: 0 s
Max. permitted off-delay time: 30 s
Min. adjustable off-delay time: 0.1 s
Voltage type for actuating: AC/DC
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 2