Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-MSx - Thermistor Motor Protection Relays
Bill of material
ABB - 1SVR740712R0200 + CM-MSS.32P Therm. motor protec. relay 2c/o, 24VAC/DC
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
With detachable clamps
false
Number of measuring circuits
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Connection type auxiliary circuit
External reset possible
Error registration possible
Rated control supply voltage Us
V
Voltage type for actuating
Height
mm
Width
22.5 mm
Depth
mm
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Procurement
Last updateOct 18, 2023, 7:46 PM
Part number1SVR740712R0200
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/0d54cbb2-6640-4be2-8a25-ff1694e819b8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:46 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SVR740712R0200
Description long: The CM-MSS.32P belongs to the CM-MSS thermistor motor protection relay range. It operates with a rated control supply voltage of 24 V AC/DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It features one sensor circuit to monitor PTC temperature sensors and works according to the closed-circuit principle. The sensor circuit of this CM-MSS.32P is short-circuit, as well as interrupted-wire monitored and the relay can be reset automatically, manually or remotely after the failure has been removed. This protection relay is certified according to the ATEX directive 94/9/EC and is equipped with a reset / test button. A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers maintenance free Easy Connect Technology with push-in terminals.
Description short: CM-MSS.32P Therm. motor protec. relay
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
Relay for thermistor protection (PTC):
Width: 22.5 mm
Height: 85.6 mm
Depth: 103.7 mm
Rated control supply voltage Us: 24 - 24 V
With detachable clamps: false
Error registration possible: false
Number of measuring circuits: 1
External reset possible: true
Connection type auxiliary circuit: Spring clamp connection
Voltage type for actuating: AC/DC
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 2