Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-ENx - Liquid Level Monitors and Controls
Bill of material
ABB - 1SVR730850R2100 + CM-ENS.13S Liquid level monitoring relay 1c/o, sensitivity 5-100kOhm
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Type of electric connection
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
With detachable clamps
false
Number of inputs for electrodes
Min. adjustable operate delay time
0 s
Max. permitted operate delay time
s
Min. adjustable off-delay time
0 s
Max. permitted off-delay time
s
Response value sensitivity adjustable
true
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
Number of contacts as change-over contact
Physical measurement principle
Conductive
Cascadable
Width
22.5 mm
Height
mm
Depth
mm
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Procurement
Last updateOct 18, 2023, 7:46 PM
Part number1SVR730850R2100
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/40c1d5ca-826f-41f3-99a9-29b783b0c33d
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:46 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SVR730850R2100
Description long: The CM-ENS.13S belongs to the CM liquid level monitoring relay range. It operates with a rated control supply voltage of 110-130 V AC and 220-240 V AC and has a 1 c/o (SPDT) output with contacts rated at 250 V / 4 A. It monitors liquid levels of conductive fluids and protects pumps against dry running or tanks against overflow and works according to the open-circuit principle. The sensitivity can be selected via front-face potentiometers. Several electrodes and a sealable transparent cover for protection against unauthorized changes are available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
Description short: CM-ENS.13S Liquid level monitoring relay
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
(Fill) level monitoring relay:
Width: 22.5 mm
Height: 85.6 mm
Depth: 103.7 mm
Cascadable: true
With detachable clamps: false
Number of inputs for electrodes: 3
Response value sensitivity adjustable: true
Type of electric connection: Screw connection
Rated control supply voltage Us at AC 50HZ: 110 - 240 V
Rated control supply voltage Us at AC 60HZ: 110 - 240 V
Rated control supply voltage Us at DC: - - - V
Max. permitted off-delay time: 0 s
Min. adjustable off-delay time: 0 s
Max. permitted operate delay time: 0 s
Min. adjustable operate delay time: 0 s
Physical measurement principle: Conductive
Voltage type for actuating: AC
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 1