Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CM-EFx - Single Phase Monitors
Bill of material
ABB - 1SVR730750R0400 + CM-EFS.2S Voltage monitoring relay 2c/o, B-C=3-600VRMS, 24-240VAC/DC
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Type of electric connection
With detachable clamps
false
Single-phase under voltage possible
true
Three-phase under voltage possible
false
Single-phase over voltage possible
true
Three-phase over voltage possible
false
Single-phase hysteresis possible
true
Three-phase hysteresis possible
false
Contains function DC-under voltage
true
Contains function DC-over voltage
true
Contains function DC-voltage hysteresis
true
Voltage measuring range 1
3 - 600 V
Voltage measuring range 2
- - - V
Type of voltage measuring range
AC/DC
Rated control supply voltage Us at AC 50HZ
24 - 240 V
Rated control supply voltage Us at AC 60HZ
24 - 240 V
Rated control supply voltage Us at DC
24 - 240 V
Voltage type for actuating
AC/DC
Response value voltage
3 - 600 V
Min. adjustable delay-on energization time
0 s
Max. permitted delay-on energization time
0 s
Min. adjustable off-delay time
0 s
Max. permitted off-delay time
30 s
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
2
Width
22.5 mm
Height
85.6 mm
Depth
103.7 mm
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Procurement
Last updateOct 18, 2023, 7:40 PM
Part number1SVR730750R0400
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/f4ce31fc-5d72-4f2f-83b5-58b0a3bcdc26
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:40 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SVR730750R0400
Description long: The CM-EFS.2S is a single-functional voltage monitoring relay from the CM single-phase monitors range. This monitoring relay operates with a rated control supply voltage of 24 - 240 V AC / DC and has a 2 c/o (SPDT) output with contacts rated at 250 V / 4 A. It provides a RMS measuring principle for DC and AC voltages with 4 measuring ranges: 3-30 V, 6-60 V, 30-300 V and 60-600 V. The CM-EFS.2S offers window (over- and undervoltage) monitoring as well as selection of ON- or OFF-delay, open- or closed-circuit operating principle, with or without latching function. The output contacts can be configured as 1x2 c/o (SPDT) (common signal) or 2x1 c/o (SPDT) (separate signal for minimum and maximum thresholds) operation. The hysteresis is fixed at 5 % of the threshold value. The tripping delay and the start-up delay are adjustable over a range of instantaneous to 30 s (0, 0.1-30 s). A sealable transparent cover for protection against unauthorized changes is available as accessory. The device offers screw connection technology with double-chamber cage connection terminals.
Description short: CM-EFS.2S Voltage monitoring relay
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
Voltage monitoring relay:
Width: 22.5 mm
Height: 85.6 mm
Depth: 103.7 mm
With detachable clamps: false
Single-phase under voltage possible: true
Three-phase under voltage possible: false
Single-phase over voltage possible: true
Three-phase over voltage possible: false
Single-phase hysteresis possible: true
Three-phase hysteresis possible: false
Contains function DC-under voltage: true
Contains function DC-over voltage: true
Contains function DC-voltage hysteresis: true
Type of voltage measuring range: AC/DC
Type of electric connection: Screw connection
Rated control supply voltage Us at AC 50HZ: 24 - 240 V
Rated control supply voltage Us at AC 60HZ: 24 - 240 V
Rated control supply voltage Us at DC: 24 - 240 V
Voltage measuring range 1: 3 - 600 V
Voltage measuring range 2: - - - V
Max. permitted delay-on energization time: 0 s
Min. adjustable delay-on energization time: 0 s
Max. permitted off-delay time: 30 s
Min. adjustable off-delay time: 0 s
Response value voltage: 3 - 600 V
Voltage type for actuating: AC/DC
Number of contacts as normally closed contact: 0
Number of contacts as normally open contact: 0
Number of contacts as change-over contact: 2