Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CAT4 - Auxiliary Contact Block - Front Mounted
Bill of material
ABB - 1SBN010154R1011 + CAT4-11ERT Auxiliary Contact Block
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Number of contacts as change-over contact
Number of contacts as normally open contact
Number of contacts as normally closed contact
Number of fault-signal switches
Rated operation current Ie at AC-15, 230 V
A
Type of electric connection
Model
Mounting method
Lamp holder
Customs tariff number
85389099
Sub Type
Deeplink product page
Link to product detail page
Preview - Generation
Náhled
3D
2D

Klasifikace
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85389099
Description long: CAT4-11ERT is a 2-pole front mounted auxiliary contact block equipped with screw terminals for connection with ring tongue ferrules. CAT4-..E version offers terminal assortment matching the marking of 3-pole AF26..38(Z)B-30-00RT, 4-pole AF09..38(Z)B-40-00RT or AF09..38(Z)B-22-00RT contactors. CAT4-11ERT is available with 1 N.O. and 1 N.C. instantaneous contacts for standard industrial environments. Screw terminals for connection with ring tongue ferrules, includes non-detachable screw with conic washer for a fast and secure tightening of cables.
Description short: CAT4-11ERT Auxiliary Contact Block
GTIN-Code: 3471523130531
Order Number: 1SBN010154R1011
Product website: Link to product detail page
ETIM 8.0
Auxiliary contact block:
Mounting method: Front fastening
Model: Top mounting
Lamp holder: None
Rated operation current Ie at AC-15, 230 V: 4 A
Type of electric connection: Other
Number of fault-signal switches: 0
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Number of contacts as change-over contact: 0