Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BER38-4KF - Connection Set for Reversing Starter
Bill of material
ABB - 1SBN082322R1000 + BER38-4KF Connection Set for Reversing Contactors
Product ID
1SBN082322R1000
Extended Product Type
BER38-4KF
Invoice Description
BER38-4KF Connection Set for Reversing Contactors
Description
Push-in Spring Terminals AF(C) Accessory
Long Description
BER38-4KF is a connection set used to connect the main poles of two 3-pole AF09..K ... AF38..K, AFC09..K ... AFC38..K contactors mounted side by side. The connection sets are made up of: • 1 upstream and 1 downstream connections • Insulated, solid copper bars • Black fork pieces for a quick dismounting of reversing contactors. With the Push-in Spring terminals, one push is all you need for a faster than ever installation, an easier than ever wiring and a reliable as ever connection.
International product number
3471523131439
Product number of the Manufacturer
1SBN082322R1000
Type of accessory/spare part
Connecting bridge
Accessory
true
Spare part
false
Customs tariff number
85389099
Type
BER38-4KF
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:38 PM
Part number1SBN082322R1000
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/7c9c7623-17d7-444c-bdf4-9076331d3286
Currency:
$
£
¥
CN¥
Todas as informações sem garantia
Última atualização: Oct 18, 2023, 7:38 PM
Preview - Generation
Visualização
3D
2D

Classificações
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85389099
Description long: BER38-4KF is a connection set used to connect the main poles of two 3-pole AF09..K ... AF38..K, AFC09..K ... AFC38..K contactors mounted side by side. The connection sets are made up of: • 1 upstream and 1 downstream connections • Insulated, solid copper bars • Black fork pieces for a quick dismounting of reversing contactors. With the Push-in Spring terminals, one push is all you need for a faster than ever installation, an easier than ever wiring and a reliable as ever connection.
Description short: BER38-4KF Connection Set for Reversing Contactors
GTIN-Code: 3471523131439
Order Number: 1SBN082322R1000
Product website: Link to product detail page
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Connecting bridge
Accessory: true
Spare part: false