Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BER38-4 - Connection Set for Reversing Starter
Bill of material
ABB - 1SBN082311R1000 + BER38-4 Connection Set for Reversing Contactors
Product ID
1SBN082311R1000
Extended Product Type
BER38-4
Invoice Description
BER38-4 Connection Set for Reversing Contactors
Description
Screw Terminals AF(C) Accessory
Long Description
BER38-4 is a connection set for reversing contactors used to easily connect the main poles of two 3-pole AF26..AF38, AFC26..AFC38 or AFS26..AFS38 contactors, mounted side by side. The BER connection sets are made up of: • 1 upstream and 1 downstream connections • Insulated, solid copper bars
International product number
3471523130784
Product number of the Manufacturer
1SBN082311R1000
Type of accessory/spare part
Connecting bridge
Accessory
true
Spare part
false
Customs tariff number
85389099
Type
BER38-4
Deeplink product page
Link to product detail page
Procurement
Last updateOct 18, 2023, 7:38 PM
Part number1SBN082311R1000
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/e9c76b4b-4791-4c97-b48e-f25352f7d1af
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:38 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Manufacturer / brand name: ABB
Customs Tariff Number: 85389099
Description long: BER38-4 is a connection set for reversing contactors used to easily connect the main poles of two 3-pole AF26..AF38, AFC26..AFC38 or AFS26..AFS38 contactors, mounted side by side. The BER connection sets are made up of: • 1 upstream and 1 downstream connections • Insulated, solid copper bars
Description short: BER38-4 Connection Set for Reversing Contactors
GTIN-Code: 3471523130784
Order Number: 1SBN082311R1000
Product website: Link to product detail page
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Connecting bridge
Accessory: true
Spare part: false