Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BEMC/132 - Direkt Adapter
Bill of material
ABB - 1SAM301920R1001 + BEMC/132 Connecting Link for MS116 / MS132 + MC
Product Id
1SAM301920R1001
Extended Product Type
BEMC/132
Invoice Description
BEMC/132 Connecting Link for MS116 / MS132 + MC
Type
BEMC/132
Description
Direkt Adapter MS116 / MS132- MC
LOD Level
Aditional document
https://new.abb.com/products/1SAM301920R1001/bemc-132-connecting-link
Weight
0.0210 kg
Certificates
cULus
Part number
1SAM301920R1001
Short Description
BEMC/132 Connecting Link
Long Description
The BEMC/132 is the connection link to be used for creating compact motor starting and protection solutions using MS116, MS/MO132, MS132-T, MS/MO132-B manual motor starters in combination with MC1 and MC2 mini contactors
International product number
4013614559150
Product number of the Manufacturer
1SAM301920R1001
Manufacturer Name
ABB
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Preview - Generation
Visualização
3D
2D

Classificações
CNS
Object Properties:
Description long: The BEMC/132 is the connection link to be used for creating compact motor starting and protection solutions using MS116, MS/MO132, MS132-T, MS/MO132-B manual motor starters in combination with MC1 and MC2 mini contactors
Description short: BEMC/132 Connecting Link
GTIN-Code: 4013614559150
Order Number: BEMC/132
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85389099
Geometrical Properties:
LOG: 400
Physical Properties:
Mass: 0.021 kg
BIM enhanced:
Electro enhanced:
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Uniclass2015
75 51 - Motors, motor controls, control circuit devices and timeswitches:
Revit
(Metric) Generic Model:
OmniClass 2006
23-80 50 11 24 17 Adapters:
OmniClass
23-35 27 11 17 15 - Electrical Receptacle Adapters:
BIM categories
Electric installation:
Electro Quality
Premium:
eclass
27-37-13-92 - Component for low-voltage switching technology (accessories):
product article number of manufacturer: BEMC/132
Manufacturer name: ABB
address of additional link: https://new.abb.com/products/1SAM301920R1001/bemc-132-connecting-link
27-37-92-01 - Component for low-voltage switch technology (accessories):
product article number of manufacturer: BEMC/132
Manufacturer name: ABB
description of product type: Direkt Adapter MS116 / MS132- MC
address of additional link: https://new.abb.com/products/1SAM301920R1001/bemc-132-connecting-link