Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
BEA750D/T5 - Connection bars between contactors and MCCB
Bill of material
ABB - 1SFN086106R1003 + BEA750D/T5 Connection Set
Product ID
1SFN086106R1003
Extended Product Type
BEA750D/T5
Invoice Description
BEA750D/T5 Connection Set
Description
Connection bars between contactors and MCCB
Long Description
Busbar kit with control wire terminal for connecting contactor to T-max type MCCB in a vertical mounting position
International product number
7320500360002
Product number of the Manufacturer
1SFN086106R1003
Type of accessory/spare part
Other
Accessory
false
Spare part
true
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Type
BEA750D/T5
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFN086106R1003
Description long: Busbar kit with control wire terminal for connecting contactor to T-max type MCCB in a vertical mounting position
Description short: INTERCONN. BAR#BEA750D/T5
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85389099
ETIM 8.0
Accessories/spare parts for low-voltage switch technology:
Type of accessory/spare part: Other
Accessory: false
Spare part: true