Catalog navigation
CAD model selection
Selectable products: 65
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
B7 - Mini Contactor (AC)
Bill of material
ABB - GJL1311003R0103 + B7-30-10-F-03 Mini Contactor 48V 40-450Hz
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
Rated operation current Ie at AC-1, 400 V
A
Rated operation current Ie at AC-3, 400 V
A
Rated operation power at AC-3, 400 V
kW
Rated operation power NEMA
kW
Modular version
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally closed contacts as main contact
Number of normally open contacts as main contact
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
Procurement
Last updateOct 18, 2023, 7:38 PM
Part numberGJL1311003R0103
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/abb/catalogItem/c475252f-bd67-4ca0-b8a9-560780de8300
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 18, 2023, 7:38 PM
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: GJL1311003R0103
Description long: The B7-30-10-F mini contactor is a compact 3 pole contactor with 1 auxiliary contact and flat pin connection. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 5.5 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.
Description short: B7-30-10-F-03 Mini Contactor
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85365080
ETIM 8.0
Power contactor, AC switching:
Modular version: false
Rated operation power at AC-3, 400 V: 5.5 kW
Number of normally open contacts as main contact: 3
Number of normally closed contacts as main contact: 0
Number of auxiliary contacts as normally open contact: 1
Number of auxiliary contacts as normally closed contact: 0
Rated operation current Ie at AC-3, 400 V: 12 A
Rated operation current Ie at AC-1, 400 V: 20 A
Rated control supply voltage Us at AC 50HZ: 48 - 48 V
Rated control supply voltage Us at AC 60HZ: 48 - 48 V
Rated control supply voltage Us at DC: - - - V
Type of electrical connection of main circuit: Flat plug-in connection
Voltage type for actuating: AC
Rated operation power NEMA: 2.2371 kW