Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AX370 - 3-pole contactors - AC operated
Bill of material
ABB - 1SFL607074R8311 + AX370-30-11-83 Contactor
Product ID
Extended Product Type
Invoice Description
Description
3-Pole Contactors - AC Operated, 1 NO. & 1 N.C side mounted auxiliary contact block
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
AX370-30-11
Preview - Generation
Preview
3D
2D

Classifications
CNS
Object Properties:
Order Number: 1SFL607074R8311
Description long: AX370-30-11-83 Contactor
Description short: AX370-30-11-83 Contactor
Manufacturer / brand name: ABB
Product website: Link to product detail page
Customs Tariff Number: 85364900
ETIM 8.0
Power contactor, AC switching:
Rated control supply voltage Us at AC 50HZ: - - - V
Rated control supply voltage Us at AC 60HZ: - - - V
Rated control supply voltage Us at DC: - - - V